MOC211M: 8-pin SOIC Single-Channel Phototransistor Output Optocoupler

Description: These devices consist of a gallium arsenide infrar...
  • These devices consist of a gallium arsenide infrared emitting diode optically coupled to a monolithic silicon phototransistor detector, in a surface mountable, small outline, plastic package. They are ideally suited for high-density applications, and eliminate the need for through-the-board mounting.
  • Features
  • Closely Matched Current Transfer Ratios
  • Minimum BVCEO of 70 V Guaranteed
  • MOC205M, MOC206M, MOC207M
  • Minimum BVCEO of 30 V Guaranteed
  • MOC211M, MOC212M, MOC213M, MOC216M,MOC217M
  • Low LED Input Current Required for Easier Logic Interfacing
  • MOC216M, MOC217M
  • Convenient Plastic SOIC-8 Surface Mountable Package Style, with 0.050" Lead Spacing
  • Safety and Regulatory Approvals:
  • UL1577, 2,500 VACRMS for 1 Minute
  • DIN-EN/IEC60747-5-5, 565 V Peak Working Insulation Voltage
  • Applications
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    MOC211M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-pin SOIC Single-Channel Phototransistor Output Optocoupler
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<100
  • Mouser:<1K
  • Newark:>1K
  • ON Semiconductor:3,000
  • MOC211R2M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-pin SOIC Single-Channel Phototransistor Output Optocoupler
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • MOC211R2VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-pin SOIC Single-Channel Phototransistor Output Optocoupler
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:2,500
  • MOC211VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-pin SOIC Single-Channel Phototransistor Output Optocoupler
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Channels:  
  • CTR (Min) (%): 20   
  • CTR (Max) (%):
  • CTR tested @ IF (mA): 10   
  • VCE(sat) (Max) (V): 0.4   
  • BVCEO (Min) (V): 30 
  • BVCBO (Min) (V): 70   
  • BVECO (Min) (V):  
  • ton (Max) (µs): 7.5   
  • toff (Max) (µs): 5.7   
  • VISO (Min) (V): 2500   
  • TOPR (Min) (°C): -40   
  • TOPR (Max) (°C): 100   
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site