MOC256M: 8-Pin SOIC AC Input Phototransistor Output Optocoupler

Description: The MOC256M is an AC input phototransistor optocou...
  • The MOC256M is an AC input phototransistor optocoupler. The device consists of two infrared emitters connected in anti-parallel and coupled to a silicon NPN phototransistor detector. It is designed for applications requiring the detection or monitoring of AC signals. The device is constructed with a standard SOIC-8 footprint.
  • Features
  • Bidirectional AC Input
  • Protection Against Reversed DC Bias
  • Guaranteed CTR Symmetry of 2:1 Maximum
  • Convenient Plastic SOIC-8 Surface Mountable Package Style, with 0.050" Lead Spacing
  • Safety and Regulatory Approvals:
  • UL1577, 2,500 VACRMS for 1 Minute
  • DIN-EN/IEC60747-5-5, 565 V Peak Working Insulation Voltage
  • Applications
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    MOC256M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin SOIC AC Input Phototransistor Output Optocoupler
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • MOC256R2M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin SOIC AC Input Phototransistor Output Optocoupler
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channels:
  • CTR (Min) (%): 20 
  • CTR (Max) (%):
  • CTR tested @ IF (mA): 10 
  • BVCEO (Min) (V): 30 
  • BVCBO (Min) (V): 70 
  • BVECO (Min) (V):
  • tr (Typ) (µs):
  • tf (Typ) (µs):
  • VISO (Min) (V): 2500 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site