MOC3020M: Triac Driver Output Optocoupler, 6-Pin DIP 400V Random Phase

Description: The MOC301XM and MOC302XM series are optically iso...
  • The MOC301XM and MOC302XM series are optically isolated triac driver devices. These devices contain a GaAs infrared emitting diode and a light activated silicon bilateral switch, which functions like a triac. They are designed for interfacing between electronic controls and power triacs to control resistive and inductive loads for 115 VAC operations.
  • Features
  • • Excellent IFT Stability - IR Emitting Diode Has Low Degradation• Peak Blocking Voltage
  • 250 V - MOC301XM
  • 400 V - MOC302XM• Safety and Regulatory Approvals
  • UL1577, 4,170 VACRMS for 1 Minute
  • DIN EN/IEC60747-5-5
  • Applications
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    MOC3020M
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Output Optocoupler, 6-Pin DIP 400V Random Phase
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:244,000
  • MOC3020SM
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Output Optocoupler, 6-Pin DIP 400V Random Phase
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • MOC3020SR2M
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Output Optocoupler, 6-Pin DIP 400V Random Phase
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • MOC3020TVM
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Output Optocoupler, 6-Pin DIP 400V Random Phase
  • Package Type: PDIP-6
  • Package Case Outline: 646BZ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • MOC3020VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Output Optocoupler, 6-Pin DIP 400V Random Phase
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • VDRM (Min) (V): 400 
  • IFT (Max) (mA): 30 
  • VTM (Max) (V):
  • Static dV/dt (Min):
  • Commutating dV/dt (Min):
  • IH (Typ): 100 
  • IDRM (Max): 100 
  • VISO (Min): 4200 
  • Package Type: PDIP-6 
  • ON Semiconductor Full Web Site