MOC3032M: Triac Driver Output Optocoupler, 6-Pin DIP 250V Zero Crossing

Description: The MOC303XM and MOC304XM devices consist of a AlG...
  • The MOC303XM and MOC304XM devices consist of a AlGaAs infrared emitting diode optically coupled to a monolithic silicon detector performing the function of a zero voltage crossing bilateral triac driver.
    They are designed for use with a triac in the interface of logic systems to equipment powered from 115VAClines such as teletypewriters, CTRs, solid-state relays, industrial controls, printers, motors, solenoids and consumer appliances, etc.
  • Features
  • Simplifies Logic Control of 115 VAC power
  • Zero Voltage Crossing
  • dv/dt of 2000 V/µs Typical, 1000 V/µs Guaranteed
  • Peak Blocking Voltage
    – 250 V, MOC303XM
    – 400 V, MOC304XM
  • Safety and Regulatory Approvals
    – UL1577, 4,170 VACRMS for 1 Minute
    – DIN EN/IEC60747-5-5
  • Applications
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    MOC3032M
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Output Optocoupler, 6-Pin DIP 250V Zero Crossing
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:2,000
  • MOC3032SM
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Output Optocoupler, 6-Pin DIP 250V Zero Crossing
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • MOC3032SR2M
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Output Optocoupler, 6-Pin DIP 250V Zero Crossing
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • MOC3032VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Output Optocoupler, 6-Pin DIP 250V Zero Crossing
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • VDRM (Min) (V): 250 
  • IFT (Max) (mA): 10 
  • VTM (Max) (V):
  • Static dV/dt (Min): 1000 
  • Commutating dV/dt (Min):
  • IH (Typ): 400 
  • IDRM (Max): 100 
  • VISO (Min): 4170 
  • Package Type: PDIP-6 
  • ON Semiconductor Full Web Site