MOC3051M: Triac Driver Optocoupler, 6-Pin DIP Random-Phase

Description: The MOC3051M, MOC3052M and MOC3053M consist of a G...
  • The MOC3051M, MOC3052M and MOC3053M consist of a GaAs infrared emitting diode optically coupled to a non-zerocrossing silicon bilateral AC switch (triac). These devices isolate low voltage logic from 115 VAC and 240 VAC lines to provide random phase control of high current triacs or thyristors. These devices feature greatly enhanced static dv/dt capability to ensure stable switching performance of inductive loads.
  • Features
  • Excellent IFT Stability—IR Emitting Diode Has Low Degradation
  • 600 V Peak Blocking Voltage
  • Safety and Regulatory Approvals
  • UL1577, 4,170 VACRMS for 1 Minute
  • DIN EN/IEC60747-5-5
  • Applications
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    MOC3051M
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Optocoupler, 6-Pin DIP Random-Phase
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:214,000
  • MOC3051SM
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Optocoupler, 6-Pin DIP Random-Phase
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • MOC3051SR2M
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Optocoupler, 6-Pin DIP Random-Phase
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • MOC3051SR2VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Optocoupler, 6-Pin DIP Random-Phase
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • ON Semiconductor:6,000
  • MOC3051TVM
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Optocoupler, 6-Pin DIP Random-Phase
  • Package Type: PDIP-6
  • Package Case Outline: 646BZ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:18,000
  • MOC3051VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Optocoupler, 6-Pin DIP Random-Phase
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:17,000
  • Specifications
  • VDRM (Min) (V): 600 
  • IFT (Max) (mA): 15 
  • VTM (Max) (V): 2.5 
  • Static dV/dt (Min): 1000 
  • Commutating dV/dt (Min):
  • IH (Typ): 280 
  • IDRM (Max): 100 
  • VISO (Min): 4170 
  • Package Type: PDIP-6 
  • ON Semiconductor Full Web Site