MOC3072M: Triac Driver Optocoupler, 6-Pin DIP Random-Phase (800 Volt Peak)

Description: The MOC3071M, MOC3072M and MOC3073M consist of a G...
  • The MOC3071M, MOC3072M and MOC3073M consist of a GaAs infrared emitting diode optically coupled to a non-zero- crossing silicon bilateral AC switch (triac). These devices isolate low voltage logic from 240 VAC lines to provide random phase control of high current triacs or thyristors. These devices feature greatly enhanced static dv/dt capability to ensure stable switching performance of inductive loads.
  • Features
  • Excellent IFT Stability—IR Emitting Diode Has Low Degradation
  • 800 V Peak Blocking Voltage
  • Safety and Regulatory Approvals– UL1577, 4,170 VACRMS for 1 Minute– DIN EN/IEC60747-5-5 (pending approval)
  • Applications
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    MOC3072M
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Optocoupler, 6-Pin DIP Random-Phase (800 Volt Peak)
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • MOC3072SM
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Optocoupler, 6-Pin DIP Random-Phase (800 Volt Peak)
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • MOC3072SR2VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Optocoupler, 6-Pin DIP Random-Phase (800 Volt Peak)
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • MOC3072SVM
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Optocoupler, 6-Pin DIP Random-Phase (800 Volt Peak)
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1000
  • MOC3072TVM
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Optocoupler, 6-Pin DIP Random-Phase (800 Volt Peak)
  • Package Type: PDIP-6
  • Package Case Outline: 646BZ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Specifications
  • VDRM (Min) (V): 800 
  • IFT (Max) (mA): 10 
  • VTM (Max) (V): 2.5 
  • Static dV/dt (Min): 1000 
  • Commutating dV/dt (Min):
  • IH (Typ): 540 
  • IDRM (Max): 200 
  • VISO (Min): 4170 
  • Package Type: PDIP-6 
  • ON Semiconductor Full Web Site