MOCD213M: 8-pin SOIC Dual-Channel Phototransistor Output Optocoupler

Description: The MOCD213M device consists of two gallium arseni...
  • The MOCD213M device consists of two gallium arsenide infrared emitting diodes optically coupled to two monolithic silicon phototransistor detectors, in a surface mountable, small outline plastic package. It is ideally suited for high density applications and eliminates the need for through-the-board mounting.
  • Features
  • Closely Matched Current Transfer Ratios
  • Minimum BVCEO of 70 V Guaranteed
  • MOCD207M, MOCD208M
  • Minimum BVCEO of 30 V Guaranteed
  • MOCD211M, MOCD213M, MOCD217M
  • Low LED Input Current Required for Easier Logic Interfacing
  • MOCD217M
  • Convenient Plastic SOIC-8 Surface Mountable Package Style, with 0.050" Lead Spacing
  • Safety and Regulatory Approvals:
  • UL1577, 2,500 VACRMS for 1 Minute
  • DIN-EN/IEC60747-5-5, 565 V Peak Working Insulation Voltage
  • Applications
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    MOCD213M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-pin SOIC Dual-Channel Phototransistor Output Optocoupler
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • MOCD213R2M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-pin SOIC Dual-Channel Phototransistor Output Optocoupler
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • MOCD213R2VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-pin SOIC Dual-Channel Phototransistor Output Optocoupler
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:2,500
  • Specifications
  • Channels:
  • CTR (Min) (%): 100 
  • CTR (Max) (%):
  • CTR tested @ IF (mA): 10 
  • VCE(sat) (Max) (V): 0.4 
  • BVCEO (Min) (V): 70 
  • BVCBO (Min) (V):
  • BVECO (Min) (V):
  • ton (Max) (µs):
  • toff (Max) (µs): 2.8 
  • VISO (Min) (V): 2500 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site