MPS751: (Legacy Fairchild) PNP 60V 2 Amp Small Signal Bipolar Junction Transistor

Description: The PNP Bipolar Transistor is designed for use in ...
  • The PNP Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MPS751
  • Status: Active
  • Compliance: Pb-free 
  • Description: (Legacy Fairchild) PNP 60V 2 Amp Small Signal Bipolar Junction Transistor, Legacy Fairchild
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<100
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • MPS751-D26Z
  • Status: Active
  • Compliance: Pb-free 
  • Description: (Legacy Fairchild) PNP 60V 2 Amp Small Signal Bipolar Junction Transistor, Legacy Fairchild
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:586,000
  • Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.5 
  • IC Cont. (A):
  • VCEO Min (V): 60 
  • VCBO (V): 80 
  • VEBO (V):
  • VBE(sat) (V): 1.2 
  • VBE(on) (V):
  • hFE Min: 40 
  • hFE Max:
  • fT Min (MHz): 75 
  • PTM Max (W): 0.625 
  • Package Type: TO-92-3  TO-92-3 LF 
  • ON Semiconductor Full Web Site