MPSA05: NPN Bipolar Small Signal Transistor

Description: The PNP Bipolar Transistor is designed for use in ...
  • The PNP Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.
  • Features
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MPSA05G
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: NPN Bipolar Small Signal Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 5000
  • MPSA05RA
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Small Signal Transistor
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • MPSA05RLRAG
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: NPN Bipolar Small Signal Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • MPSA05RLRMG
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: NPN Bipolar Small Signal Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • MPSA05
  • Status: Obsolete
  • Compliance: 
  • Description: NPN Bipolar Small Signal Transistor
  • Package Type: 
  • Package Case Outline: 
  • MSL: 
  • Container Type: Bulk Box
  • Container Qty: 5000
  • MPSA05RLRA
  • Status: Obsolete
  • Compliance: 
  • Description: NPN Bipolar Small Signal Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • MPSA05RLRM
  • Status: Obsolete
  • Compliance: 
  • Description: NPN Bipolar Small Signal Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.25 
  • IC Cont. (A): 0.5 
  • VCEO Min (V): 60 
  • VCBO (V): 60 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.2 
  • hFE Min: 100 
  • hFE Max:
  • fT Min (MHz): 100 
  • PTM Max (W): 0.625 
  • Package Type: TO-92-3 LF 
  • ON Semiconductor Full Web Site