MPSA06: NPN Bipolar Small Signal Transistor

Description: The PNP Bipolar Transistor is designed for use in ...
  • The PNP Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.
  • Features
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MPSA06
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Small Signal Transistor
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>10K
  • Newark:>1K
  • MPSA06G
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: NPN Bipolar Small Signal Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 5000
  • MPSA06RA
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Small Signal Transistor
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • MPSA06RL1G
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: NPN Bipolar Small Signal Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • MPSA06RLG
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: NPN Bipolar Small Signal Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • MPSA06RLRAG
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: NPN Bipolar Small Signal Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • MPSA06RLRMG
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: NPN Bipolar Small Signal Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • MPSA06RLRPG
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: NPN Bipolar Small Signal Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • MPSA06RLRA
  • Status: Obsolete
  • Compliance: 
  • Description: NPN Bipolar Small Signal Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • MPSA06RLRM
  • Status: Obsolete
  • Compliance: 
  • Description: NPN Bipolar Small Signal Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • MPSA06RLRP
  • Status: Obsolete
  • Compliance: 
  • Description: NPN Bipolar Small Signal Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.25 
  • IC Cont. (A): 0.5 
  • VCEO Min (V): 80 
  • VCBO (V): 80 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.2 
  • hFE Min: 100 
  • hFE Max:
  • fT Min (MHz): 100 
  • PTM Max (W): 0.625 
  • Package Type: TO-92-3  TO-92-3 LF 
  • ON Semiconductor Full Web Site