MSA1162: PNP Bipolar Transistor

Description: The PNP Bipolar Transistor is designed for use in ...
  • The PNP Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the SC-59 package, which is designed for lower power surface mount applications.
  • Features
  • Moisture Sensitivity Level: 1
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MSA1162GT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PNP Bipolar Transistor, hFE 200 to 400
  • Package Type: SC-59-3
  • Package Case Outline: 318D-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>500K
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>10K
  • PandS:>1K
  • MSA1162YT1G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: PNP Bipolar Transistor, hFE 120 to 240
  • Package Type: SC-59-3
  • Package Case Outline: 318D-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NSVMSA1162GT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: PNP Bipolar Transistor
  • Package Type: SC-59-3
  • Package Case Outline: 318D-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MSA1162GT1
  • Status: Last Shipments
  • Compliance: 
  • Description: PNP Bipolar Transistor, hFE 200 to 400
  • Package Type: SC-59-3
  • Package Case Outline: 318D-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MSA1162YT1
  • Status: Last Shipments
  • Compliance: 
  • Description: PNP Bipolar Transistor
  • Package Type: SC-59-3
  • Package Case Outline: 318D-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.5 
  • IC Cont. (A): 0.1 
  • VCEO Min (V): 50 
  • VCBO (V): 60 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V):
  • hFE Min: 200  120 
  • hFE Max: 400  240 
  • fT Min (MHz): 80 
  • PTM Max (W): 0.2 
  • Package Type: SC-59-3 
  • ON Semiconductor Full Web Site