MSB1218A-RT1: PNP Bipolar Transistor
Description: This PNP Bipolar Transistor is designed for genera...
This PNP Bipolar Transistor is designed for general purpose amplifier applications. This device is housed in the SC-70/SOT-323 package, which is designed for low power surface mount applications.
Features
High hFE, 210-460
Low VCE(sat), < 0.5 V
Available in 8 mm, 7-inch/3000 Unit Tape and Reel
Pb-Free Package is Available
Technical Documentation & Design Resources
Product Change Notification
-
Henkel Green Compound Qual for SC88, SC88A, SC70, SC74, SC75, SOD923 pkgs
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Copper Wire replacing Gold Wire in the SOT23, SC88/SC88A, SC70, SC74, SC75, SOD123, SOD523, SOD723, SOT723, SOD923 Packages.
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
2Q06 (2nd QUARTER 2006) Product Discontinuance Notice
PRODUCT DISCONTINUANCE
-
Final Notification for ISMF to ZR Wafer Fab Transfer
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Initial Notification for ISMF to ZR Wafer Fab Transfer
INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Lead Free Products Marking Identification
PRODUCT BULLETIN
-
Qualification of Additional Assembly/Test Site for ON Semiconductor Devices Packaged in SC70
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
MODIFICATION OF PCN # 12797, PB (LEAD) FREE LEAD FINISH/PLATING CONVERSION
UPDATE NOTIFICATION
-
PB (LEAD) FREE LEAD FINISH/PLATING CONVERSION
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
New Source of Cover Tape Qualified
PRODUCT BULLETIN
-
HYSOL Molding Compound and AFW(American Fine Wire) Change
PRODUCT/PROCESS CHANGE NOTIFICATION
-
Small Signal Wafer Process Conversion
PRODUCT/PROCESS CHANGE NOTIFICATION
Availability and Samples
MSB1218A-RT1G
Status: Active
Compliance: AEC Qualified Pb-free Halide free
Description: PNP Bipolar Transistor
Package Type: SC-70-3 / SOT-323-3
Package Case Outline: 419-04
MSL: 1
Container Type: REEL
Container Qty: 3000
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
Mouser:>10K
ON Semiconductor:261,000
NSVMSB1218A-RT1G
Status: Active
Compliance: AEC Qualified PPAP Capable Pb-free Halide free
Description: PNP Bipolar Transistor
Package Type: SC-70-3 / SOT-323-3
Package Case Outline: 419-04
MSL: 1
Container Type: REEL
Container Qty: 3000
MSB1218A-RT1
Status: Last Shipments
Compliance: 
Description: PNP Bipolar Transistor
Package Type: SC-70-3 / SOT-323-3
Package Case Outline: 419-04
MSL: 1
Container Type: REEL
Container Qty: 3000
Packages
Specifications
Polarity:
PNP 
Type:
General Purpose 
VCE(sat) Max (V):
0.5 
IC Cont. (A):
0.1 
VCEO Min (V):
45 
VCBO (V):
45 
VEBO (V):
7 
VBE(sat) (V):
- 
VBE(on) (V):
- 
hFE Min:
210 
hFE Max:
340 
fT Min (MHz):
- 
PTM Max (W):
0.15 
Package Type:
SC-70-3 / SOT-323-3