MSB92: High Voltage PNP Bipolar Transistor

Description: This High Voltage PNP Bipolar Transistor is design...
  • This High Voltage PNP Bipolar Transistor is designed for general purpose amplifier applications. This device is housed in the SC-59 package, which is designed for low power surface mount applications.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MSB92T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Voltage PNP Bipolar Transistor
  • Package Type: SC-59-3
  • Package Case Outline: 318D-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • NSVMSB92T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: High Voltage PNP Bipolar Transistor
  • Package Type: SC-59-3
  • Package Case Outline: 318D-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:51,000
  • Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.5 
  • IC Cont. (A): 0.15 
  • VCEO Min (V): 300 
  • VCBO (V): 300 
  • VEBO (V):
  • VBE(sat) (V): 0.9 
  • VBE(on) (V):
  • hFE Min: 25 
  • hFE Max:
  • fT Min (MHz): 50 
  • PTM Max (W): 0.15 
  • Package Type: SC-59-3 
  • ON Semiconductor Full Web Site