MSD42SW: High Voltage NPN Bipolar Transistor

Description: This High Voltage NPN Bipolar Transistor is design...
  • This High Voltage NPN Bipolar Transistor is designed for general purpose amplifier applications. This device is housed in the SC-70/SOT-323 package, which is designed for low power surface mount applications.
  • Features
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MSD42SWT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Voltage NPN Bipolar Transistor
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>10K
  • MSD42SWT1
  • Status: Last Shipments
  • Compliance: 
  • Description: High Voltage NPN Bipolar Transistor
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.5 
  • IC Cont. (A): 0.15 
  • VCEO Min (V): 300 
  • VCBO (V): 300 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V):
  • hFE Min: 25 
  • hFE Max: 200 
  • fT Min (MHz):
  • PTM Max (W): 0.15 
  • Package Type: SC-70-3 / SOT-323-3 
  • ON Semiconductor Full Web Site