MSQA6V1W5: Diode Array for ESD Protection

Description: This quad monolithic silicon protector is designed...
  • This quad monolithic silicon protector is designed for applications requiring overvoltage protection capability. It is intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment, and other applications. Its quad junction common anode design protects four separate lines using only one package. These devices are ideal for situations where board space is at a premium.
  • Features
  • SC88A Package Allows Four Separate Unidirectional Configurations
  • Low Leakage < 1 mA @ 3 Volt
  • Breakdown Voltage: 6.1 Volt - 7.2 Volt @ 1 mA
  • Low Capacitance (90 pF typical)
  • ESD Protection Meeting IEC1000-4-2
    Mechanical Characteristics
  • Void Free, Transfer-Molded, Thermosetting Plastic Case
  • Corrosion Resistant Finish, Easily Solderable
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
  • Pb-Free Package is Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MSQA6V1W5T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Diode Array for ESD Protection
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>50K
  • FutureElectronics:>10K
  • Newark:<1K
  • PandS:>1K
  • SZMSQA6V1W5T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Diode Array for ESD Protection
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:21,000
  • MSQA6V1W5T2
  • Status: Obsolete
  • Compliance: 
  • Description: Diode Array for ESD Protection
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 90 
  • V(BR) Min (V): 6.1 
  • VRWM Max (V):
  • IR Max (µA): 11 
  • PPK Max (W): 150 
  • Package Type: SC-88A / SC-70-5 
  • ON Semiconductor Full Web Site