MSRD620CT: 200 V, 6.0 A Soft Ultrafast Rectifier

Description: State of the art geometry features epitaxial const...
  • State of the art geometry features epitaxial construction with oxide passivation and metal overlay contact. Soft Ultrafast Rectifier is ideally suited for low voltage, high frequency switching power supplies, free wheeling diodse and polarity protection diodes.
  • Features
  • Soft Ultrafast Recovery (35 ns typ.)
  • Highly Stable Oxide Passivated Junction
  • Matched Dual Die Construction - May Be Paralleled for High Current Output
  • Short Heat Sink Tab Manufactured - Not Sheared
  • Epoxy Meets UL94, VO at 1/8"

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 0.4 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped in 75 units per plastic tube
  • Available in 16 mm Tape and Reel, 2500 units per Reel, Add "T4'' to Suffix part number
  • Marking: S620T
  • AEC-Q101 Qualified and PPAP Capable
  • SSRD8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MSRD620CTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 200 V, 6.0 A Soft Ultrafast Rectifier
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Mouser:<1K
  • Newark:<100
  • Newark:<1K
  • ON Semiconductor:1,650
  • MSRD620CTT4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 200 V, 6.0 A Soft Ultrafast Rectifier
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:<1K
  • PandS:>1K
  • NRVSRD620VCTT4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200 V, 6.0 A Soft Ultrafast Rectifier
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • SSRD8620CTT4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200 V, 6.0 A Soft Ultrafast Rectifier
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:777,500
  • Packages
    Specifications
  • Type: Ultrasoft 
  • IO(rec) Max (A):
  • trr Max (ns): 55 
  • VRRM Max (V): 200 
  • VFM Max (V): 1.35 
  • IFSM Max (A): 50 
  • IR Max (mA): 0.005 
  • Package Type: DPAK-3 
  • ON Semiconductor Full Web Site