MT9D115: 2 MP 1/5" System-on-Chip

Description: ON Semiconductor's focus on pixel performance exce...
  • ON Semiconductor's focus on pixel performance excellence enables the built-in advantages of having a high quality image sensor at the core of this SOC (System-on-Chip). ON Semiconductor's SOCs provide a variety of camera functions including auto focus, auto white balance, and auto exposure. SOC is a cost-effective, compact, one-chip solution providing exceptional image quality and ease of integration which can lower overall system costs and speed time to market.
  • Features
    Applications
  • Mobile
  • Technical Documentation & Design Resources
    Availability and Samples
    MT9D115D00STCK25AC1-200
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2 MP 1/5" System-on-Chip
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • MT9D115EB3STC-CR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2 MP 1/5" System-on-Chip
  • Package Type: ODCSP-64
  • Package Case Outline: 570BL
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2880
  • MT9D115W00STCK25AC1-750
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2 MP 1/5" System-on-Chip
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: WCAR
  • Container Qty: 1
  • Specifications
  • Type: CMOS 
  • Megapixels:
  • Frame Rate (fps): 30 
  • Optical Format: 1/5 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 1.75 x 1.75 
  • Output Interface:  
  • Color: RGB 
  • Package Type: ODCSP-64 
  • ON Semiconductor Full Web Site