MT9D131: 2.0 MP 1/3" System-on-Chip

Description: The MT9D131 is a complete system-on-a-chip solutio...
  • The MT9D131 is a complete system-on-a-chip solution. It incorporates sophisticated,on-chip camera functions and is programmable through a simple two-wire serial interface.The camera system features a microcontroller (MCU) and a sophisticated image flow processor (IFP) with a real-time JPEG encoder.
  • Features
    Applications
  • Security
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    MT9D131C12STC-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2.0 MP 1/3" System-on-Chip
  • Package Type: CLCC-48
  • Package Case Outline: 848AR
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:<100
  • Mouser:<100
  • MT9D131C12STC-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2.0 MP 1/3" System-on-Chip
  • Package Type: CLCC-48
  • Package Case Outline: 848AR
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<100
  • MT9D131C12STC-TP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2.0 MP 1/3" System-on-Chip
  • Package Type: CLCC-48
  • Package Case Outline: 848AR
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 850
  • Specifications
  • Type: CMOS 
  • Megapixels:
  • Frame Rate (fps): 15 
  • Optical Format: 1/3 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 2.8 x 2.8 
  • Output Interface: Parallel 
  • Color: RGB 
  • Package Type: CLCC-48 
  • ON Semiconductor Full Web Site