MT9J003: 10 MP 1" CMOS Image Sensor

Description: ON Semiconductor's focus on pixel performance exce...
  • ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior color accuracy, low-light sensitivity, and low noise level. This cost-effective CMOS imaging solution enables high speed image capture capabilities, and includes variable functions, including gain, frame rate, and exposure while maintaining low power consumption.
  • Features
    Applications
  • Industrial
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    MT9J003I12STCU-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 10 MP 1" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AK
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • MT9J003I12STCU-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 10 MP 1" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AK
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • MT9J003I12STCV2-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 10 MP 1" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AK
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • MT9J003I12STCV2-TB-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 10 MP 1" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AK
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • MT9J003I12STCV2-TB-TP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 10 MP 1" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AK
  • MSL: 4
  • Container Type: REEL
  • Container Qty: 2000
  • MT9J003I12STCV2-TP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 10 MP 1" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AK
  • MSL: 4
  • Container Type: REEL
  • Container Qty: 2000
  • MT9J003I12STMU-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 10 MP 1" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AK
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:3,286
  • MT9J003I12STMV-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 10 MP 1" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AK
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • MT9J003I12STMV-TB-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 10 MP 1" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AK
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • Specifications
  • Type: CMOS 
  • Megapixels: 10 
  • Frame Rate (fps): 7.5 
  • Optical Format: 1/2.3 inch 
  • Shutter Type: Electronic Rolling and Global Reset Release 
  • Pixel Size (µm): 1.67 x 1.67 
  • Output Interface:  
  • Color: RGB  Mono 
  • Package Type: ILCC-48 
  • ON Semiconductor Full Web Site