MT9M001: 1 MP 1/2" CMOS Image Sensor

Description: ON Semiconductor's focus on pixel performance exce...
  • ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior color accuracy, low-light sensitivity, and low noise level. This cost-effective CMOS imaging solution enables high speed image capture capabilities, and includes variable functions, including gain, frame rate, and exposure while maintaining low power consumption.
  • Features
    Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    MT9M001C12STC-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1 MP 1/2" CMOS Image Sensor
  • Package Type: CLCC-48
  • Package Case Outline: 848AX
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 960
  • MT9M001C12STC-TP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1 MP 1/2" CMOS Image Sensor
  • Package Type: CLCC-48
  • Package Case Outline: 848AX
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 850
  • MT9M001C12STM-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1 MP 1/2" CMOS Image Sensor
  • Package Type: CLCC-48
  • Package Case Outline: 848AX
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<1K
  • MT9M001C12STM-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1 MP 1/2" CMOS Image Sensor
  • Package Type: CLCC-48
  • Package Case Outline: 848AX
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 960
  • MT9M001C12STM-DR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1 MP 1/2" CMOS Image Sensor
  • Package Type: CLCC-48
  • Package Case Outline: 848AX
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<100
  • MT9M001C12STM-TH-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1 MP 1/2" CMOS Image Sensor
  • Package Type: CLCC-48
  • Package Case Outline: 848AX
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 960
  • MT9M001C12STM-TP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1 MP 1/2" CMOS Image Sensor
  • Package Type: CLCC-48
  • Package Case Outline: 848AX
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 850
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:3,937
  • MT9M001C12STM-TR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1 MP 1/2" CMOS Image Sensor
  • Package Type: CLCC-48
  • Package Case Outline: 848AX
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 850
  • Specifications
  • Type: CMOS 
  • Megapixels: 1.3 
  • Frame Rate (fps): 30 
  • Optical Format: 1/2 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 5.2 x 5.2 
  • Output Interface: Parallel 
  • Color: Mono 
  • Package Type: CLCC-48 
  • ON Semiconductor Full Web Site