MT9M021: 1.2 MP 1/3" GS CMOS Image Sensor

Description: ON Semiconductor's focus on pixel performance exce...
  • ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior performance.The sensor integrates ON Semiconductor’s smallest, high performance global shutter technology for high speed image capture into a 1/3-inch optical format high definition (HD) device. The 3.75-micron global shutter pixel with exceptional low light performance can stop action without the artifacts typically associated with conventional rolling shutter pixels.
  • Features
    Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    MT9M021IA3XTC-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AQ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2600
  • MT9M021IA3XTC-DPBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AQ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 260
  • MT9M021IA3XTC-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AQ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 260
  • MT9M021IA3XTM-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AQ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2600
  • MT9M021IA3XTM-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AQ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2600
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:2,600
  • MT9M021IA3XTMZ-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AQ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2600
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:2,798
  • MT9M021IA3XTMZ-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AQ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2600
  • MT9M021IA3XTMZ-TPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AQ
  • MSL: 4
  • Container Type: REEL
  • Container Qty: 2000
  • MT9M031I12STC-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AJ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:7,200
  • MT9M031I12STC-DPBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AJ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:1,440
  • MT9M031I12STC-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AJ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:12,240
  • MT9M031I12STM-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AJ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:2,400
  • MT9M031I12STM-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AJ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • MT9M031I12STM-DRBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AJ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:5,829
  • MT9M031I12STMZ-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AJ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • Specifications
  • Type: CMOS 
  • Megapixels: 1.2 
  • Frame Rate (fps): 60 
  • Optical Format: 1/3 inch 
  • Shutter Type: Global Shutter 
  • Pixel Size (µm): 3.75 x 3.75 
  • Output Interface: HiSPi™  Parallel 
  • Color: RGB  Mono 
  • Package Type: IBGA-63  ILCC-48 
  • ON Semiconductor Full Web Site