MT9M024: CMOS Image Sensor, 1.2 MP, 1/3"

Description: ON Semiconductor's focus on excellent pixel perfor...
  • ON Semiconductor's focus on excellent pixel performance provides the foundation for this sensor's exceptional image quality with superior color accuracy, low light sensitivity and low noise level. This cost-effective imaging solution enables high speed image capture capabilities and includes variable functions, including gain, frame rate, and exposure while maintaining low power consumption.
  • Features
    Applications
  • Security
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    MT9M024IA3XTC-DPBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:1,040
  • MT9M024IA3XTC-DRBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • MT9M024IA3XTM-DPBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:9,360
  • MT9M024IA3XTM-DRBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • Specifications
  • Type: CMOS 
  • Megapixels: 1.2 
  • Frame Rate (fps): 60 
  • Optical Format: 1/3 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 3.75 x 3.75 
  • Output Interface: HiSPi™  Parallel 
  • Color: RGB  Mono 
  • Package Type: IBGA-63 
  • ON Semiconductor Full Web Site