MT9M034: 1.2 MP 1/3" CMOS Image Sensor

Description: ON Semiconductor's focus on excellent pixel perfor...
  • ON Semiconductor's focus on excellent pixel performance provides the foundation for this sensor's exceptional image quality with superior color accuracy, low light sensitivity and low noise level. This cost-effective imaging solution enables high speed image capture capabilities and includes variable functions, including gain, frame rate, and exposure while maintaining low power consumption.
  • Features
    Applications
  • Security
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    MT9M034I12STC-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AD
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • MT9M034I12STC-DPBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AD
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • MT9M034I12STC-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AD
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • MT9M034I12STC-DRBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AD
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:646
  • MT9M034I12STM-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AD
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • MT9M034I12STM-DPBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AD
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • MT9M034I12STM-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AD
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:14,640
  • Specifications
  • Type: CMOS 
  • Megapixels: 1.2 
  • Frame Rate (fps): 60 
  • Optical Format: 1/3 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 3.75 x 3.75 
  • Output Interface: Parallel 
  • Color: RGB  Mono 
  • Package Type: ILCC-48 
  • ON Semiconductor Full Web Site