MT9M114: 1 MP 1/6" System-on-Chip

Description: ON Semiconductor's focus on pixel performance exce...
  • ON Semiconductor's focus on pixel performance excellence enables the built-in advantages of having a high quality image sensor at the core of this SOC (System-on-Chip). ON Semiconductor's SOCs provide a variety of camera functions including auto focus, auto white balance, and auto exposure. SOC is a cost-effective, compact, one-chip solution providing exceptional image quality and ease of integration which can lower overall system costs and speed time to market.
  • Features
    Applications
  • Mobile
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    MT9M114EBLSTCZ-CR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1 MP 1/6" System-on-Chip
  • Package Type: ODCSP-55
  • Package Case Outline: 570BP
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 3840
  • MT9M114EBLSTCZ-CR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1 MP 1/6" System-on-Chip
  • Package Type: ODCSP-55
  • Package Case Outline: 570BP
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 480
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:1,640
  • Specifications
  • Type: CMOS 
  • Megapixels: 1.3 
  • Frame Rate (fps): 30 
  • Optical Format: 1/6 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 1.9 x 1.9 
  • Output Interface: Parallel  MIPI 
  • Color: RGB 
  • Package Type: ODCSP-55 
  • ON Semiconductor Full Web Site