MT9M131: 1.3 MP 1/3" System-on-Chip

Description: ON Semiconductor's focus on pixel performance exce...
  • ON Semiconductor's focus on pixel performance excellence enables the built-in advantages of having a high quality image sensor at the core of this SOC (System-on-Chip). ON Semiconductor's SOCs provide a variety of camera functions including auto focus, auto white balance, and auto exposure. SOC is a cost-effective, compact, one-chip solution providing exceptional image quality and ease of integration which can lower overall system costs and speed time to market.
  • Features
    Applications
  • Security
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    MT9M131C12STC-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.3 MP 1/3" System-on-Chip
  • Package Type: CLCC-48
  • Package Case Outline: 848AV
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 152
  • MT9M131C12STC-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.3 MP 1/3" System-on-Chip
  • Package Type: CLCC-48
  • Package Case Outline: 848AV
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 152
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:2,280
  • MT9M131C12STC-MI-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.3 MP 1/3" System-on-Chip
  • Package Type: CLCC-48
  • Package Case Outline: 848AV
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 1520
  • MT9M131C12STC-MI-DR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.3 MP 1/3" System-on-Chip
  • Package Type: CLCC-48
  • Package Case Outline: 848AV
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 152
  • MT9M131C12STC-TP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.3 MP 1/3" System-on-Chip
  • Package Type: CLCC-48
  • Package Case Outline: 848AV
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:2,000
  • MT9M131C12STC-TR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.3 MP 1/3" System-on-Chip
  • Package Type: CLCC-48
  • Package Case Outline: 848AV
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Specifications
  • Type: CMOS 
  • Megapixels: 1.3 
  • Frame Rate (fps): 30 
  • Optical Format: 1/3 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 3.6 x 3.6 
  • Output Interface: Parallel 
  • Color: RGB 
  • Package Type: CLCC-48 
  • ON Semiconductor Full Web Site