MT9P401: CMOS Image Sensor, 5 MP, 1/2.5"

Description: ON Semiconductor's focus on pixel performance exce...
  • ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior color accuracy, low-light sensitivity, and low noise level. This cost-effective CMOS imaging solution enables high speed image capture capabilities, and includes variable functions, including gain, frame rate, and exposure while maintaining low power consumption.
  • Features
    Applications
  • Camera
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    MT9P401I12STC-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 5 MP, 1/2.5"
  • Package Type: ILCC-48
  • Package Case Outline: 847AA
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • MT9P401I12STC-DP1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 5 MP, 1/2.5"
  • Package Type: ILCC-48
  • Package Case Outline: 847AA
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • MT9P401I12STC-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 5 MP, 1/2.5"
  • Package Type: ILCC-48
  • Package Case Outline: 847AA
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:3,593
  • MT9P401I12STC-DR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 5 MP, 1/2.5"
  • Package Type: ILCC-48
  • Package Case Outline: 847AA
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:6,480
  • Specifications
  • Type: CMOS 
  • Megapixels:
  • Frame Rate (fps): 15 
  • Optical Format: 1/2.5 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 2.2 x 2.2 
  • Output Interface: Parallel 
  • Color: RGB 
  • Package Type: ILCC-48 
  • ON Semiconductor Full Web Site