MT9V022: VGA 1/3" GS CMOS Image Sensor

Description: The MT9V022 6um global shutter HDR pixel technolog...
  • The MT9V022 6um global shutter HDR pixel technology uniquely allows automotive cameras to “freeze” fast moving objects, and capture all scene detail under extreme lighting conditions. The MT9V022 enhanced NIR pixel process provides excellent image quality in very low-light night conditions.
  • Features
  • High Dynamic Range
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    MT9V022IA7ATC-DP
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-52
  • Package Case Outline: 503AP
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • MT9V022IA7ATC-DR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-52
  • Package Case Outline: 503AP
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • MT9V022IA7ATC-DR1
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-52
  • Package Case Outline: 503AP
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:493
  • MT9V022IA7ATM-DP
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-52
  • Package Case Outline: 503AP
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:27,300
  • MT9V022IA7ATM-DR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-52
  • Package Case Outline: 503AP
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • MT9V022IA7ATM-DR1
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-52
  • Package Case Outline: 503AP
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • MT9V022IA7ATM-FD-DR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-52
  • Package Case Outline: 503AP
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • MT9V022IA7ATM-TP
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-52
  • Package Case Outline: 503AP
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • MT9V022IA7ATM-TR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-52
  • Package Case Outline: 503AP
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:6,000
  • Specifications
  • Type: CMOS 
  • Megapixels: WVGA 
  • Frame Rate (fps): 60 
  • Optical Format: 1/3 inch 
  • Shutter Type: Global Shutter 
  • Pixel Size (µm): 6.0 x 6.0 
  • Output Interface: Parallel  HiSPi™ 
  • Color: RGB  RGB and Mono  Mono 
  • Package Type: IBGA-52 
  • ON Semiconductor Full Web Site