MT9V023: VGA 1/3" GS CMOS Image Sensor

Description: The MT9V023 6um global shutter HDR pixel technolog...
  • The MT9V023 6um global shutter HDR pixel technology uniquely allows automotive cameras to “freeze” fast moving objects, and capture all scene detail under extreme lighting conditions. The MT9V023 enhanced NIR pixel process provides excellent image quality in very low-light night conditions.
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    MT9V023IA7XTC-DP
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-52
  • Package Case Outline: 503AA
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • MT9V023IA7XTC-DR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-52
  • Package Case Outline: 503AA
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • MT9V023IA7XTC-TP
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-52
  • Package Case Outline: 503AA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:8,000
  • MT9V023IA7XTC-TR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-52
  • Package Case Outline: 503AA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • MT9V023IA7XTM-DR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-52
  • Package Case Outline: 503AA
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • MT9V023IA7XTR-TP
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-52
  • Package Case Outline: 503AA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Specifications
  • Type: CMOS 
  • Megapixels: WVGA 
  • Frame Rate (fps): 60 
  • Optical Format: 1/3 inch 
  • Shutter Type: Global Shutter 
  • Pixel Size (µm): 6.0 x 6.0 
  • Output Interface:
  • Color: RGB  Mono 
  • Package Type: IBGA-52 
  • ON Semiconductor Full Web Site