MT9V034: VGA 1/3" GS CMOS Image Sensor

Description: ON Semiconductor's focus on pixel performance exce...
  • ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior color accuracy, low-light sensitivity, and low noise level. This cost-effective CMOS imaging solution enables high speed image capture capabilities, and includes variable functions, including gain, frame rate, and exposure while maintaining low power consumption.
  • Features
    Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    MT9V034C12STC-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: CLCC-48
  • Package Case Outline: 848AN
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1520
  • MT9V034C12STC-DP1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: CLCC-48
  • Package Case Outline: 848AN
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 152
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:608
  • MT9V034C12STC-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: CLCC-48
  • Package Case Outline: 848AN
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 152
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • MT9V034C12STM-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: CLCC-48
  • Package Case Outline: 848AN
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1520
  • MT9V034C12STM-DP1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: CLCC-48
  • Package Case Outline: 848AN
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 152
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • MT9V034C12STM-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: CLCC-48
  • Package Case Outline: 848AN
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1520
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:77,592
  • MT9V034C12STM-DR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: CLCC-48
  • Package Case Outline: 848AN
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 152
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:118
  • MT9V034C12STM-TP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: CLCC-48
  • Package Case Outline: 848AN
  • MSL: 4
  • Container Type: REEL
  • Container Qty: 1000
  • MT9V034C12STM-TR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/3" GS CMOS Image Sensor
  • Package Type: CLCC-48
  • Package Case Outline: 848AN
  • MSL: 4
  • Container Type: REEL
  • Container Qty: 1000
  • Specifications
  • Type: CMOS 
  • Megapixels: WVGA 
  • Frame Rate (fps): 60 
  • Optical Format: 1/3 inch 
  • Shutter Type: Global Shutter 
  • Pixel Size (µm): 6.0 x 6.0 
  • Output Interface: Parallel  LVDS 
  • Color: RGB  Mono 
  • Package Type: CLCC-48 
  • ON Semiconductor Full Web Site