MT9V111: VGA 1/4" System-on-Chip

Description: This complete camera system-on-a-chip solution req...
  • This complete camera system-on-a-chip solution requires only a power supply, lens, and clock source for basic operation. With very low power consumption and variable functions, including gain, frame rate, and exposure, this sensor outputs high-quality images at high speeds and can be programmed through a simple two-wire serial interface.
  • Features
    Applications
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    MT9V111IA7ATC-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/4" System-on-Chip
  • Package Type: IBGA-52
  • Package Case Outline: 503AR
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2600
  • MT9V111IA7ATC-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/4" System-on-Chip
  • Package Type: IBGA-52
  • Package Case Outline: 503AR
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2600
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:2,600
  • MT9V111IA7ATC-DR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/4" System-on-Chip
  • Package Type: IBGA-52
  • Package Case Outline: 503AR
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 260
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:300
  • MT9V111IA7ATC-TP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/4" System-on-Chip
  • Package Type: IBGA-52
  • Package Case Outline: 503AR
  • MSL: 4
  • Container Type: REEL
  • Container Qty: 2000
  • MT9V111IA7ATC-TR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/4" System-on-Chip
  • Package Type: IBGA-52
  • Package Case Outline: 503AR
  • MSL: 4
  • Container Type: REEL
  • Container Qty: 2000
  • Specifications
  • Type: CMOS 
  • Megapixels: VGA 
  • Frame Rate (fps): 90 
  • Optical Format: 1/4 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 5.6 x 5.6 
  • Output Interface:
  • Color: RGB 
  • Package Type: IBGA-52 
  • ON Semiconductor Full Web Site