MT9V124: VGA 1/13" System-on-Chip

Description: ON Semiconductor's focus on pixel performance exce...
  • ON Semiconductor's focus on pixel performance excellence enables the built-in advantages of having a high quality image sensor at the core of this SOC (System-on-Chip). ON Semiconductor's SOCs provide a variety of camera functions including auto focus, auto white balance, and auto exposure. SOC is a cost-effective, compact, one-chip solution providing exceptional image quality and ease of integration which can lower overall system costs and speed time to market.
  • Features
    Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    MT9V124EBKSTC-CP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/13" System-on-Chip
  • Package Type: ODCSP-25
  • Package Case Outline: 570BN
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 4000
  • MT9V124EBKSTC-CR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/13" System-on-Chip
  • Package Type: ODCSP-25
  • Package Case Outline: 570BN
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:10,000
  • Specifications
  • Type: CMOS 
  • Megapixels: VGA 
  • Frame Rate (fps): 30 
  • Optical Format: 1/13 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 1.75 x 1.75 
  • Output Interface: LVDS 
  • Color: RGB 
  • Package Type: ODCSP-25 
  • ON Semiconductor Full Web Site