MT9V127: VGA 1/4" System-on-Chip

Description: ON Semiconductor's focus on pixel performance exce...
  • ON Semiconductor's focus on pixel performance excellence enables the built-in advantages of having a high quality image sensor at the core of this SOC (System-on-Chip). ON Semiconductor's SOCs provide a variety of camera functions including auto focus, auto white balance, and auto exposure. SOC is a cost-effective, compact, one-chip solution providing exceptional image quality and ease of integration which can lower overall system costs and speed time to market.
  • Features
  • Low-power CMOS image sensor with integrated image flow processor (IFP) and video encoder
  • 1/4-inch optical format, VGA resolution (640H x 480V)
  • ±2.5% additional columns and rows to compensate for lens alignment tolerances
  • Overlay generator for dynamic bitmap overlay
  • Integrated video encoder for NTSC/PAL with overlay capability and 10-bit I-DAC
  • Applications
  • Automotive
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    MT9V127IA3XTC-DP
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/4" System-on-Chip
  • Package Type: IBGA-63
  • Package Case Outline: 503AL
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:5,200
  • MT9V127IA3XTC-DP1
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/4" System-on-Chip
  • Package Type: IBGA-63
  • Package Case Outline: 503AL
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • MT9V127IA3XTC-DR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/4" System-on-Chip
  • Package Type: IBGA-63
  • Package Case Outline: 503AL
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • MT9V127IA3XTC-DR1
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/4" System-on-Chip
  • Package Type: IBGA-63
  • Package Case Outline: 503AL
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • Packages
    Specifications
  • Type: CMOS 
  • Megapixels: VGA 
  • Frame Rate (fps): 30 
  • Optical Format: 1/4 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 5.6 x 5.6 
  • Output Interface:  
  • Color: RGB 
  • Package Type: IBGA-63 
  • ON Semiconductor Full Web Site