MT9V128: CMOS Image Sensor System-on-Chip, VGA, 1/4"

Description: ON Semiconductor's focus on pixel performance exce...
  • ON Semiconductor's focus on pixel performance excellence enables the built-in advantages of having a high quality image sensor at the core of this SOC (System-on-Chip). ON Semiconductor's SOCs provide a variety of camera functions including auto focus, auto white balance, and auto exposure. SOC is a cost-effective, compact, one-chip solution providing exceptional image quality and ease of integration which can lower overall system costs and speed time to market.
  • Features
    Applications
  • Automotive
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    MT9V128IA3XTC-DP
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor System-on-Chip, VGA, 1/4"
  • Package Type: IBGA-63
  • Package Case Outline: 503AL
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • MT9V128IA3XTC-DP1
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor System-on-Chip, VGA, 1/4"
  • Package Type: IBGA-63
  • Package Case Outline: 503AL
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:520
  • MT9V128IA3XTC-DR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor System-on-Chip, VGA, 1/4"
  • Package Type: IBGA-63
  • Package Case Outline: 503AL
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • MT9V128IA3XTC-DR1
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor System-on-Chip, VGA, 1/4"
  • Package Type: IBGA-63
  • Package Case Outline: 503AL
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • MT9V128IA3XTC-TP
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor System-on-Chip, VGA, 1/4"
  • Package Type: IBGA-63
  • Package Case Outline: 503AL
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:4,000
  • MT9V128IA3XTC-TR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor System-on-Chip, VGA, 1/4"
  • Package Type: IBGA-63
  • Package Case Outline: 503AL
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Specifications
  • Type: CMOS 
  • Megapixels: VGA 
  • Frame Rate (fps): 60 
  • Optical Format: 1/4 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 5.6 x 5.6 
  • Output Interface:
  • Color: RGB 
  • Package Type: IBGA-63 
  • ON Semiconductor Full Web Site