MUR1100E: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 1 A, 1000 V

Description: The Ultrafast Rectifier is designed for use in swi...
  • The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.
  • Features
  • 10 mjoules Avalanche Energy Guaranteed
  • Excellent Protection Against Voltage Transients in Switching Inductive Load Circuits
  • Ultrafast 75 Nanosecond Recovery Time
  • 175°C Operating Junction Temperature
  • Low Forward Voltage
  • Low Leakage Current
  • High Temperature Glass Passivated Junction
  • Reverse Voltage to 1000 Volts

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: MUR180E, MUR1100E
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MUR1100E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 1 A, 1000 V
  • Package Type: Axial Lead-2
  • Package Case Outline: 59-10
  • MSL: 
  • Container Type: Bulk Box
  • Container Qty: 1000
  • MUR1100EG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 1 A, 1000 V
  • Package Type: Axial Lead-2
  • Package Case Outline: 59-10
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>50K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>1K
  • MUR1100ERL
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 1 A, 1000 V
  • Package Type: Axial Lead-2
  • Package Case Outline: 59-10
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 5000
  • MUR1100ERLG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 1 A, 1000 V
  • Package Type: Axial Lead-2
  • Package Case Outline: 59-10
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>10K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>10K
  • PandS:>10K
  • Packages
    Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A):
  • trr Max (ns): 100 
  • VRRM Max (V): 1000 
  • VFM Max (V): 1.75 
  • IFSM Max (A): 35 
  • IR Max (mA): 0.01 
  • Package Type: Axial Lead-2 
  • ON Semiconductor Full Web Site