MUR140: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 1 A, 400 V

Description: The Ultrafast Rectifier is designed for use in swi...
  • The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.
  • Features
  • Ultrafast 25, 50 and 75 Nanosecond Recovery Times
  • 175°C Operating Junction Temperature
  • Low Forward Voltage
  • Low Leakage Current
  • High Temperature Glass Passivated Junction
  • Reverse Voltage to 600 Volts

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: MUR105, MUR110, MUR115, MUR120, MUR130, MUR140, MUR160
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MUR140
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 1 A, 400 V
  • Package Type: Axial Lead-2
  • Package Case Outline: 59-10
  • MSL: 
  • Container Type: Bulk Box
  • Container Qty: 1000
  • MUR140G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 1 A, 400 V
  • Package Type: Axial Lead-2
  • Package Case Outline: 59-10
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:5,000
  • MUR140RL
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 1 A, 400 V
  • Package Type: Axial Lead-2
  • Package Case Outline: 59-10
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 5000
  • MUR140RLG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 1 A, 400 V
  • Package Type: Axial Lead-2
  • Package Case Outline: 59-10
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Mouser:<1K
  • Packages
    Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A):
  • trr Max (ns): 75 
  • VRRM Max (V): 400 
  • VFM Max (V): 1.25 
  • IFSM Max (A): 35 
  • IR Max (mA): 0.005 
  • Package Type: Axial Lead-2 
  • ON Semiconductor Full Web Site