MUR1520: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 15 A, 200 V

Description: The Ultrafast Rectifier is designed for use in swi...
  • The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.
  • Features
  • Ultrafast 35 and 60 Nanosecond Recovery Time
  • 175 C Operating Junction Temperature
  • High Voltage Capability to 600 Volts
  • Low Forward Drop
  • Low Leakage Specified @ 150 C Case Temperature
  • Current Derating Specified @ Both Case and Ambient Temperatures

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • AEC-Q101 Qualified and PPAP Capable
  • SUR8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Applications
  • SMPS: DCM CRM PFC
  • End Products
  • ATX Power Supply
  • Flat Panel Display
  • Server
  • Note Book Adapter
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MUR1510G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 15 A, 200 V, 100 V
  • Package Type: TO-220-2
  • Package Case Outline: 221B-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:750
  • MUR1515G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 15 A, 200 V, 150 V
  • Package Type: TO-220-2
  • Package Case Outline: 221B-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:2,500
  • MUR1520G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 15 A, 200 V, 200 V
  • Package Type: TO-220-2
  • Package Case Outline: 221B-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • FutureElectronics:>50K
  • Mouser:<100
  • Newark:<1K
  • Newark:>1K
  • PandS:>1K
  • SUR81520G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 15 A, 200 V
  • Package Type: TO-220-2
  • Package Case Outline: 221B-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • MUR1510
  • Status: Obsolete
  • Compliance: 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 15 A, 200 V
  • Package Type: TO-220-2
  • Package Case Outline: 221B-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • MUR1515
  • Status: Obsolete
  • Compliance: 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 15 A, 200 V
  • Package Type: TO-220-2
  • Package Case Outline: 221B-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • MUR1520
  • Status: Last Shipments
  • Compliance: 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 15 A, 200 V
  • Package Type: TO-220-2
  • Package Case Outline: 221B-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A): 15 
  • trr Max (ns): 35 
  • VRRM Max (V): 100  150  200 
  • VFM Max (V): 1.05 
  • IFSM Max (A): 200 
  • IR Max (mA): 0.01 
  • Package Type: TO-220-2 
  • ON Semiconductor Full Web Site