MUR1615CT: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 16 A, 150 V

Description: The Ultrafast Rectifier is designed for use in swi...
  • The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.
  • Features
  • Ultrafast 35 and 60 Nanosecond Recovery Times
  • 175 C Operating Junction Temperature
  • Epoxy Meets UL94, VO @ 1/8"
  • High Temperature Glass Passivated Junction
  • High Voltage Capability to 600 Volts
  • Low Leakage Specified @ 150 C Case Temperature
  • Current Derating @ Both Case and Ambient Temperatures

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Marking: U1610, U1615, U1620, U1640, U1660
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MUR1615CTG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 16 A, 150 V
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:1265
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:4,200
  • MUR1615CT
  • Status: Last Shipments
  • Compliance: 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 16 A, 150 V
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A): 16 
  • trr Max (ns): 35 
  • VRRM Max (V): 150 
  • VFM Max (V): 0.975 
  • IFSM Max (A): 100 
  • IR Max (mA): 0.005 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site