MUR1620CTR: Power Rectifier, Ultra-Fast Recovery, Common Anode, 16 A, 200 V

Description: The Ultrafast Rectifier is designed for use in neg...
  • The Ultrafast Rectifier is designed for use in negative switching power supplies, inverters and as free wheeling diodes. Also, when used in conjunction with common cathode dual Ultrafast Rectifiers, this device makes a single phase full-wave bridge.
  • Features
  • Common Anode Dual Rectifier (8.0 A per Leg or 16 A per Package)
  • Ultrafast 35 Nanosecond Reverse Recovery Times
  • Exhibits Soft Recovery Characteristics
  • High Temperature Glass Passivated Junction
  • Low Leakage Specified @ 150 C Case Temperature
  • Current Derating @ Both Case and Ambient Temperatures
  • Epoxy Meets UL94, VO @ 1/8"
  • Complement to MUR1605CT Series of Common Cathode Devices

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped 50 units per plastic tube
  • Marking: U1620R
  • AEC-Q101 Qualified and PPAP Capable
  • NRVUB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MUR1620CTRG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Common Anode, 16 A, 200 V
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • Newark:<100
  • Newark:<1K
  • PandS:>1K
  • MURB1620CTRG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Common Anode, 16 A, 200 V
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Mouser:>1K
  • ON Semiconductor:5,550
  • MURB1620CTRT4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Common Anode, 16 A, 200 V
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • NRVUB1620CTRT4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Common Anode, 16 A, 200 V
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • MUR1620CTR
  • Status: Last Shipments
  • Compliance: 
  • Description: Power Rectifier, Ultra-Fast Recovery, Common Anode, 16 A, 200 V
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • MURB1620CTR
  • Status: Obsolete
  • Compliance: 
  • Description: Power Rectifier, Ultra-Fast Recovery, Common Anode, 16 A, 200 V
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • MURB1620CTRT4
  • Status: Last Shipments
  • Compliance: 
  • Description: Power Rectifier, Ultra-Fast Recovery, Common Anode, 16 A, 200 V
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Packages
    Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A): 16 
  • trr Max (ns): 85 
  • VRRM Max (V): 200 
  • VFM Max (V): 1.2 
  • IFSM Max (A): 100 
  • IR Max (mA): 0.005 
  • Package Type: TO-220-3  D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site