MUR815: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 8 A, 150 V

Description: The Ultrafast Rectifier is designed for use in swi...
  • The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.
  • Features
  • Ultrafast 25, 50 and 75 Nanosecond Recovery Time
  • 175 C Operating Junction Temperature
  • Epoxy Meets UL94, VO @ 1/8"
  • Low Forward Voltage
  • Low Leakage Current
  • Reverse Voltage to 600 Volts

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • AEC-Q101 Qualified and PPAP Capable
  • SUR8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Applications
  • SMPS: DCM CRM PFC
  • End Products
  • ATX Power Supply
  • Flat Panel Display
  • Server
  • Note Book Adapter
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MUR815G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 8 A, 150 V
  • Package Type: TO-220-2
  • Package Case Outline: 221B-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:>1K
  • Newark:>1K
  • MUR815
  • Status: Last Shipments
  • Compliance: 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 8 A, 150 V
  • Package Type: TO-220-2
  • Package Case Outline: 221B-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A):
  • trr Max (ns): 35 
  • VRRM Max (V): 150 
  • VFM Max (V): 0.975 
  • IFSM Max (A): 100 
  • IR Max (mA): 0.005 
  • Package Type: TO-220-2 
  • ON Semiconductor Full Web Site