MUR880E: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 8 A, 800 V

Description: Ultrafast "E" Series with High Reverse E...
  • Ultrafast "E" Series with High Reverse Energy Capability

    . . . designed for use in switching power supplies, inverters and as free wheeling diodes, these state-of-the-art devices have the following features:
  • Features
  • 20 mjoules Avalanche Energy Guaranteed
  • Excellent Protection Against Voltage Transients in Switching Inductive Load Circuits
  • Ultrafast 75 Nanosecond Recovery Time
  • 175°C Operating Junction Temperature
  • Popular TO-220 Package
  • Epoxy Meets UL94, VO @ 1/8"
  • Low Forward Voltage
  • Low Leakage Current
  • High Temperature Glass Passivated Junction
  • Reverse Voltage to 1000 Volts

    Mechanical Characteristics:
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Marking: U880E, U8100E
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MUR880EG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 8 A, 800 V
  • Package Type: TO-220-2
  • Package Case Outline: 221B-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<100
  • Chip1Stop:<100
  • Digikey:<1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • PandS:>10K
  • MUR880E
  • Status: Last Shipments
  • Compliance: 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 8 A, 800 V
  • Package Type: TO-220-2
  • Package Case Outline: 221B-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A):
  • trr Max (ns): 100 
  • VRRM Max (V): 800 
  • VFM Max (V): 1.8 
  • IFSM Max (A): 100 
  • IR Max (mA): 0.01 
  • Package Type: TO-220-2 
  • ON Semiconductor Full Web Site