MURD320: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 3 A, 200 V

Description: The Ultrafast Rectifier is designed for use in swi...
  • The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.
  • Features
  • Ultrafast 35 Nanosecond Recovery Time
  • Low Forward Voltage Drop
  • Low Leakage

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes:
    260°C Max. for 10 Seconds
  • Marking: U320
  • AEC-Q101 Qualified and PPAP Capable
  • SURD8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MURD320T4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 3 A, 200 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>50K
  • Mouser:>10K
  • ON Semiconductor:225,000
  • PandS:>1K
  • NRVUD320VT4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 3 A, 200 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NRVUD320W1T4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 3 A, 200 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • SURD8320T4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 3 A, 200 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MURD320T4
  • Status: Last Shipments
  • Compliance: 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 3 A, 200 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A):
  • trr Max (ns): 35 
  • VRRM Max (V): 200 
  • VFM Max (V): 0.95 
  • IFSM Max (A): 75 
  • IR Max (mA): 0.005 
  • Package Type: DPAK-3 
  • ON Semiconductor Full Web Site