MURD340: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 3 A, 400 V

Description: This state−of−the−art device is ...
  • This state−of−the−art device is designed for use in switching power supplies, inverters and as free wheeling diodes.
  • Features
  • Low Forward Voltage Drop
  • Low Leakage
  • Ultra-Fast Recovery Time
  • AEC-Q101 Qualified and PPAP Capable
  • NRVUD Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Applications
  • Switching power supplies
  • Inverters and as free wheeling diodes
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MURD340T4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 3 A, 400 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:20,000
  • NRVUD340T4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 3 A, 400 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Packages
    Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A):
  • trr Max (ns): 50 
  • VRRM Max (V): 400 
  • VFM Max (V): 1.15 
  • IFSM Max (A): 75 
  • IR Max (mA): 0.005 
  • Package Type: DPAK-3 
  • ON Semiconductor Full Web Site