MURF1620CT: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 16 A, 200 V

Description: The Ultrafast Rectifier is designed for use in swi...
  • The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.
  • Features
  • Ultrafast 35 Nanosecond Recovery Times
  • 150 C Operating Junction Temperature
  • Epoxy Meets UL94, VO @ 1/8"
  • High Temperature Glass Passivated Junction
  • Low Leakage Specified @ 150 C Case Temperature
  • Current Derating @ Both Case and Ambient Temperatures
  • Electrically Isolated. No Isolation Hardware Required.
  • UL Recognized File #E69369

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Marking: U1620
  • AEC-Q101 Qualified and PPAP Capable
  • SURF Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MURF1620CTG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 16 A, 200 V
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AH
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<100
  • ON Semiconductor:6,650
  • PandS:<1K
  • MURF1620CTGS
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 16 A, 200 V
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AH
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • MURF1620CT
  • Status: Obsolete
  • Compliance: 
  • Description: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 16 A, 200 V
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221D-03
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A): 16 
  • trr Max (ns): 25 
  • VRRM Max (V): 200 
  • VFM Max (V): 0.975 
  • IFSM Max (A): 100 
  • IR Max (mA): 0.005 
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site