MURHB860CT: Power Rectifier, Ultra-Fast Recovery, 8 A, 600 V

Description: The Ultrafast Rectifier is designed for use in swi...
  • The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.
  • Features
  • Package Designed for Power Surface Mount Applications
  • Ultrafast 35 Nanosecond Recovery Times
  • 175?C Operating Junction Temperature
  • Epoxy Meets UL94, VO @ 1/8"
  • High Temperature Glass Passivated Junction
  • High Voltage Capability to 600 Volts
  • Low Leakage Specified @ 150?C Case Temperature
  • Short Heat Sink Tab Manufactured - Not Sheared!
  • Similar in Size to Industry Standard TO-220 Package

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.7 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes:
    260?C Max. for 10 Seconds
  • Shipped 50 units per plastic tube
  • Available in 24 mm Tape and Reel, 800 units per reel by adding a "T4" suffix to the part number
  • Marking: UH860
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MURHB860CTG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Power Rectifier, Ultra-Fast Recovery, 8 A, 600 V
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • MURHB860CTT4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Rectifier, Ultra-Fast Recovery, 8 A, 600 V
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:800
  • PandS:>1K
  • MURHB860CT
  • Status: Obsolete
  • Compliance: 
  • Description: Power Rectifier, Ultra-Fast Recovery, 8 A, 600 V
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • MURHB860CTT4
  • Status: Last Shipments
  • Compliance: 
  • Description: Power Rectifier, Ultra-Fast Recovery, 8 A, 600 V
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Packages
    Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A):
  • trr Max (ns): 35 
  • VRRM Max (V): 600 
  • VFM Max (V): 2.8 
  • IFSM Max (A): 100 
  • IR Max (mA): 0.01 
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site