MURHD560: Power Rectifier, Ultra-Fast Recovery, 5 A, 600 V

Description: This Ultrafast Rectifier is designed for use in sw...
  • This Ultrafast Rectifier is designed for use in switching power supplies, inverters, and as free wheeling diodes.
  • Features
  • Ultrafast 30 ns Recovery Times
  • 175°C Operating Junction Temperature
  • High Temperature Glass Passivated Junction
  • High Voltage Capability to 600 V
  • These are Pb-Free Devices

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Epoxy Meets UL 94 V-0 @ 0.125 in
  • Weight: 0.4 g (Approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • ESD Ratings:
    Machine Model = C (>400V), Human Body Model = 3B (>8000V)
  • AEC-Q101 Qualified and PPAP Capable
  • SUR Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Applications
  • Power Supplies
  • Inverters
  • Free Wheeling Diodes
  • End Products
  • Automotive Head Lamps and ECU
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MURHD560T4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Rectifier, Ultra-Fast Recovery, 5 A, 600 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • SURHD8560T4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Power Rectifier, Ultra-Fast Recovery, 5 A, 600 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A):
  • trr Max (ns): 30 
  • VRRM Max (V): 600 
  • VFM Max (V): 2.7 
  • IFSM Max (A): 50 
  • IR Max (mA): 0.01 
  • Package Type: DPAK-3 
  • ON Semiconductor Full Web Site