MURHF860CT: Power Rectifier, Ultra-Fast Recovery, 8 A, 600 V

Description: The Ultrafast Rectifier is designed for use in swi...
  • The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.
  • Features
  • Ultrafast 35 Nanosecond Recovery Times
  • 150° C Operating Junction Temperature
  • Electrically Isolated. No Isolation Hardware Required.
  • Epoxy Meets UL94, VO @ 1/8"
  • High Temperature Glass Passivated Junction
  • High Voltage Capability to 600 Volts
  • Low Leakage Specified @ 150° C Case Temperature

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • Shipped 50 units per plastic tube
  • Marking: UH860
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MURHF860CTG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power Rectifier, Ultra-Fast Recovery, 8 A, 600 V
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AH
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:4,550
  • PandS:<100
  • MURHF860CT
  • Status: Last Shipments
  • Compliance: 
  • Description: Power Rectifier, Ultra-Fast Recovery, 8 A, 600 V
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221D-03
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A):
  • trr Max (ns): 35 
  • VRRM Max (V): 600 
  • VFM Max (V): 2.8 
  • IFSM Max (A): 100 
  • IR Max (mA): 0.5 
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site