MURHS160T3: 600 V, 1.0 A Ultrafast Rectifier

Description: This Ultrafast Rectifier is designed for use in sw...
  • This Ultrafast Rectifier is designed for use in switching power supplies, inverters, and as free wheeling diodes.
  • Features
  • Ultrafast 35 ns Recovery Times
  • 175C Operating Junction Temperature
  • High Temperature Glass Passivated Junction
  • High Voltage Capability to 600 V


    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Epoxy Meets UL 94 V0 @ 0.125 in
  • Weight: 95 mg (Approximately)
  • Finish: All External Surfaces Corrosion Resistant and TerminalLeads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260C Max. for 10 Seconds
  • Cathode Polarity Band
  • SUR Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • AEC-Q101 Qualified and PPAP Capable
  • Applications
  • Power Supplies
  • Inverters
  • Free Wheeling Diodes
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MURHS160T3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: 600 V, 1.0 A Ultrafast Rectifier
  • Package Type: SMB-2
  • Package Case Outline: 403A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:92,500
  • PandS:>1K
  • NRVUHS160VT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 600 V, 1.0 A Ultrafast Rectifier
  • Package Type: SMB-2
  • Package Case Outline: 403A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • SURHS8160T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 600 V, 1.0 A Ultrafast Rectifier
  • Package Type: SMB-2
  • Package Case Outline: 403A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • Packages
    Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A):
  • trr Max (ns): 35 
  • VRRM Max (V): 600 
  • VFM Max (V): 2.4 
  • IFSM Max (A): 15 
  • IR Max (mA): 0.02 
  • Package Type: SMB-2 
  • ON Semiconductor Full Web Site