MURS320: Power Rectifier, Ultra-Fast Recovery, 3 A, 200 V

Description: The Ultrafast Rectifier employs state of the art e...
  • The Ultrafast Rectifier employs state of the art epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for high voltage, high frequency rectification or as free wheeling and protection diodes in surface mount applications, where compact size and weight are critical to the system.
  • Features
  • Small Compact Surface Mountable Package with J-Bend Leads
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Low Forward Voltage Drop (0.71 to 1.05 Volts Max @ 3.0 A, TJ = 150 C)

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 217 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped in 16 mm Tape and Reel, 2500 units per reel
  • Polarity: Notch in Plastic Body Indicates Cathode Lead
  • Marking: U3D, U3G, U3J
  • Pb-Free Packages are Available
  • Epoxy Meets UL94 V-O @ 0.125 in
  • Device Meets MSL 1 Requirements
  • AEC-Q101 Qualified and PPAP Capable
  • SUR and SURS8 Prefixes for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MURS320T3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Power Rectifier, Ultra-Fast Recovery, 3 A, 200 V
  • Package Type: SMC 2-Lead
  • Package Case Outline: 403AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>100K
  • Digikey:>10K
  • FutureElectronics:>100K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>10K
  • SURS8320T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Power Rectifier, Ultra-Fast Recovery, 3 A, 200 V
  • Package Type: SMC 2-Lead
  • Package Case Outline: 403AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • MURS320T3
  • Status: Last Shipments
  • Compliance: 
  • Description: Power Rectifier, Ultra-Fast Recovery, 3 A, 200 V
  • Package Type: SMC-2
  • Package Case Outline: 403-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A):
  • trr Max (ns): 35 
  • VRRM Max (V): 200 
  • VFM Max (V): 0.875 
  • IFSM Max (A): 75 
  • IR Max (mA): 0.005 
  • Package Type: SMC 2-Lead 
  • ON Semiconductor Full Web Site