MURS480E: 800 V, 4.0 A Ultrafast Rectifier

Description: Ultrafast "E" Series with High Reverse E...
  • Ultrafast "E" Series with High Reverse Energy Capability

    These state-of-the-art devices are designed for use in switching power supplies, inverters and as free wheeling diodes.
  • Features
  • 20mJ Avalanche Energy Guaranteed
  • Excellent Protection Against Voltage Transients in Switching Inductive Load Circuits
  • Ultrafast 75 Nanosecond Recovery Time
  • 175C Operating Junction Temperature
  • Low Forward Voltage
  • Low Leakage Current
  • High Temperature Glass Passivated Junction
  • Reverse Voltage to 800V
  • This is a Pb-Free Device
  • Case: Epoxy, Molded
  • Weight: 217 mg (Approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Applications
  • Power Factor Correction for Fluorescent Lamp Ballast
  • End Products
  • Lamp Ballast
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MURS480ET3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 800 V, 4.0 A Ultrafast Rectifier
  • Package Type: SMC 2-Lead
  • Package Case Outline: 403AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<100
  • Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A):
  • trr Max (ns): 100 
  • VRRM Max (V): 800 
  • VFM Max (V): 1.85 
  • IFSM Max (A): 70 
  • IR Max (mA): 0.025 
  • Package Type: SMC 2-Lead 
  • ON Semiconductor Full Web Site