N24C64: EEPROM Serial 64-Kb I2C, US 8-lead Package

Description: The N24C64 is a EEPROM Serial 64-Kb I2C...
  • The N24C64 is a EEPROM Serial 64-Kb I2C, US 8-lead Package device, internally organized as 8192 words of 8 bits each. It features a 32−byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast−Plus (1 MHz) I2C protocol.
  • Features
  • 1.7 V / 1.6 V to 5.5 V Supply Voltage Range - Supports Standard, Fast and Fast−Plus I2C Protocol
  • 32−Byte Page Write Buffer
  • Fast Write Time (4 ms max)
  • Hardware Write Protection for Entire Memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial and Automotive Grade 1 Temperature Range
  • US 8−lead Package
  • This Device is Pb−Free, Halogen Free/BFR Free, and RoHS Compliant
  • Applications
  • Parameters and Configuration Non-Volatile Storage
  • Data and Code Storage
  • Automotive Systems
  • Modems / Wireless LANs
  • Industrial Controls
  • Printers
  • Set Top Box
  • End Products
  • Alarm Systems
  • Audio Players
  • Automotive Systems
  • Cable Modems
  • Cordless Phones
  • CRT / LCD Monitors
  • Digital Still Camera
  • DVD Players
  • Hard Disc Drives
  • Printers
  • Set Top Box
  • TV
  • Video Games
  • Vending Machines
  • Wireless LANs
  • Technical Documentation & Design Resources
    Availability and Samples
    N24C64UDTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 64-Kb I2C, US 8-lead Package, 64 Kb I2C Serial EEPROM, Industrial Grade, US-8 package
  • Package Type: US8
  • Package Case Outline: 493-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:27,000
  • N24C64UVTG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: EEPROM Serial 64-Kb I2C, US 8-lead Package, 64 Kb I2C Serial EEPROM, Automotive Grade 1, US-8 package
  • Package Type: US8
  • Package Case Outline: 493-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:651,000
  • Specifications
  • Type: Serial 
  • Density: 64 kb 
  • Organization: 8k x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 1000 
  • tACC Max ns: 400 
  • VCC Min (V): 1.6  1.7 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA): 0.6 
  • T Min (°C): -40 
  • T Max (°C): 85  125 
  • Package Type: US8 
  • ON Semiconductor Full Web Site